22.8.17 Channel Control B
| Name: | CHCTRLB |
| Offset: | 0x44 + n*0x10 [n=0..31] |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMD[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – CMD[1:0] Software Command
These bits define the software commands. Refer to Channel Suspend and Channel Resume and Next Suspend Skip.
These bits are not enable-protected.
| CMD[1:0] | Name | Description |
|---|---|---|
| 0x0 | NOACT | No action |
| 0x1 | SUSPEND | Channel suspend operation |
| 0x2 | RESUME | Channel resume operation |
| 0x3 | - | Reserved |