6.2.4 Supply Controller Pinout
The outputs of the Supply Controller (SUPC) are not mapped to the normal PORT functions. They are controlled by registers in the SUPC.
| Signal | I/O pin |
|---|---|
| OUT0 | PB01 |
| OUT1 | PB02 |
Note: If the RTC is enabled to use the pins shared with the SUPC, the RTC will have higher priority.