44.8.4 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x09 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATARDY | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DATARDY Data Ready Interrupt Enable
Writing a '1' to this bit will set the Data Ready Interrupt Enable bit, which enables the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The DATARDY interrupt is disabled. |
| 1 | The DATARDY interrupt is enabled. |