9.2 Physical Memory Map
The high-speed bus is implemented as a bus matrix. All high-speed bus addresses are fixed, and they are never remapped in any way, even during boot. The 32-bit physical address space is mapped as follows:
| Memory | Start Address | Size in KB (unless otherwise stated) | ||
|---|---|---|---|---|
| SAMD51x20 SAME51x20 SAME53x20 SAME54x20 | SAMD51x19 SAME51x19 SAME53x19 SAME54x19 | SAMD51x18 SAME51x18 SAME53x18 | ||
| Embedded Flash | 0x00000000 | 1024 | 512 | 256 |
| Embedded SRAM | 0x20000000 | 256 | 192 | 128 |
| Peripheral Bridge A | 0x40000000 | 16384 Bytes | ||
| Peripheral Bridge B | 0x41000000 | |||
| Peripheral Bridge C | 0x42000000 | |||
| Peripheral Bridge D | 0x43000000 | |||
| Backup SRAM | 0x47000000 | 8 | ||
| NVM User Row | 0x00804000 | 512 Bytes | ||
Note:
- X = G, J, N or P. Refer to Ordering Information for available device part numbers.