The wear leveling factor is the minimum ratio per which the access frequency to a
physical flash cell is divided when the maximum number of SEEP in a SEES is reached.
This maximum number is depends on the SEESTAT.PSZ and SEESTAT.SBLK user configuration.
As there are two SEES the wear leveling is two times the maximum SEEP number.
Table 25-7. Wear leveling depending on SEESTAT.PSZ and SEESTAT.SBLK| SEESTAT.PSZ: SEESTAT.SBLK | 4 | 8 | 16 | 32 | 64 | 128 | 256 | 512 |
|---|
| 0 | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
| 1 | 288 | 288 | 288 | 288 | 190 | 94 | 46 | 22 |
| 2 | 288 | 288 | 288 | 288 | 288 | 222 | 110 | 54 |
| 3 | 288 | 288 | 288 | 288 | 288 | 288 | 174 | 86 |
| 4 | 288 | 288 | 288 | 288 | 288 | 288 | 238 | 118 |
| 5 | 288 | 288 | 288 | 288 | 288 | 288 | 238 | 150 |
| 6 | 288 | 288 | 288 | 288 | 288 | 288 | 238 | 182 |
| 7 | 288 | 288 | 288 | 288 | 288 | 288 | 238 | 214 |
| 8 | 288 | 288 | 288 | 288 | 288 | 288 | 238 | 246 |
| 9 | 288 | 288 | 288 | 288 | 288 | 288 | 288 | 278 |
| 10 | 288 | 288 | 288 | 288 | 288 | 288 | 288 | 288 |