27.7.13 Peripheral Write Protection Status - Bridge D
Writing to this register has no effect.
Reading STATUS register returns peripheral write protection status:
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected. |
| 1 | Peripheral is write protected. |
| Name: | STATUSD |
| Offset: | 0x40 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Read-Only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PCC | I2S | DAC | ADC1 | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADC0 | TC7 | TC6 | TCC4 | SERCOM7 | SERCOM6 | SERCOM5 | SERCOM4 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 11 – PCC PCC APB Protect Enable
| Value | Description |
|---|---|
| 0 | PCC is not write protected |
| 1 | PCC is write protected |
Bit 10 – I2S I2S APB Protect Enable
| Value | Description |
|---|---|
| 0 | I2S is not write protected |
| 1 | I2S is write protected |
Bit 9 – DAC DAC APB Protect Enable
| Value | Description |
|---|---|
| 0 | DAC is not write protected |
| 1 | DAC is write protected |
Bit 8 – ADC1 ADC1 APB Protect Enable
| Value | Description |
|---|---|
| 0 | ADC1 is not write protected |
| 1 | ADC1 is write protected |
Bit 7 – ADC0 ADC0 APB Protect Enable
| Value | Description |
|---|---|
| 0 | ADC0 is not write protected |
| 1 | ADC0 is write protected |
Bit 6 – TC7 TC7 APB Protect Enable
| Value | Description |
|---|---|
| 0 | TC7 is not write protected |
| 1 | TC7 is write protected |
Bit 5 – TC6 TC6 APB Protect Enable
| Value | Description |
|---|---|
| 0 | TC6 is not write protected |
| 1 | TC6 is write protected |
Bit 4 – TCC4 TCC4 APB Protect Enable
| Value | Description |
|---|---|
| 0 | TCC4 is not write protected |
| 1 | TCC4 is write protected |
Bit 3 – SERCOM7 SERCOM7 APB Protect Enable
| Value | Description |
|---|---|
| 0 | SERCOM7 is not write protected |
| 1 | SERCOM7 is write protected |
Bit 2 – SERCOM6 SERCOM6 APB Protect Enable
| Value | Description |
|---|---|
| 0 | SERCOM6 is not write protected |
| 1 | SERCOM6 is write protected |
Bit 1 – SERCOM5 SERCOM5 APB Protect Enable
| Value | Description |
|---|---|
| 0 | SERCOM5 is not write protected |
| 1 | SERCOM5 is write protected |
Bit 0 – SERCOM4 SERCOM4 APB Protect Enable
| Value | Description |
|---|---|
| 0 | SERCOM4 is not write protected |
| 1 | SERCOM4 is write protected |