52.5.5 Interrupts
The PCC has these interrupts:
- OVRE - Overrun Error interrupt
- DRDY - Data Ready interrupt
The interrupt request line is connected to the interrupt controller. Using the interrupts requires the interrupt controller to be configured first. Refer to NVIC - Nested Interrupt Nested Vector Interrupt Controller for details.