45.8.17 STATUS
| Name: | STATUS |
| Offset: | 0x2F |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WCC[5:0] | ADCBUSY | ||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 7:2 – WCC[5:0] Window Comparator Counter
These bits indicates the number of sample matching with the window comparator.
Writing a zero to this bit will have no effect.
Writing a one to this bit will have no effect.
Bit 0 – ADCBUSY ADC Busy Status
This bit is read one when the data acquisition in on going.
Writing a zero to this bit will have no effect.
Writing a one to this bit will have no effect.