37.6.2.2 Enabling, Disabling, and Resetting
The peripheral is enabled by writing a '1' to the Enable bit in the Control A register (CTRLA.ENABLE).
The peripheral is disabled by writing a '0' to CTRLA.ENABLE.
The peripheral is reset by writing a '1' to the Software Reset bit (CTRLA.SWRST).