37.6.8.1 Instruction Frame
In order to control serial Flash memories, the QSPI is able to sent instructions by the SPI bus (ex: READ, PROGRAM, ERASE, LOCK, etc.). Because instruction set implemented in serial Flash memories is memory vendor dependent, the QSPI includes a complete instruction registers, which makes it very flexible and compatible with all serial Flash memories.
An instruction frame includes:
- An instruction code (size: 8 bits): The instruction can be optional in some cases
- An address (size: 24 bits or 32 bits): The address is optional but is required by instructions such as READ, PROGRAM, ERASE, LOCK. By default the address is 24 bits long, but it can be 32 bits long to support serial Flash memories larger than 128 Mbit (16 Mbyte).
- An option code (size: 1/2/4/8 bits): The option code is optional but is useful for activate the “XIP mode” or the “Continuous Read Mode” for READ instructions, in some serial Flash memory devices. These modes allow to improve the data read latency.
- Dummy cycles: Dummy cycles are optional but required by some READ instructions
- Data bytes are optional: Data bytes are present for data transfer instructions such as READ or PROGRAM
The instruction code, the address/option and the data can be sent with Single-bit SPI, Dual SPI or Quad SPI protocols.