32.6.5 PORT Access Priority
The PORT is accessed by different systems:
-
The ARM® CPU through the high-speed matrix and the AHB/APB bridge (APB)
- EVSYS through four asynchronous input events
The following priority is adopted:
- APB
- EVSYS input events, except for events with EVCTRL.EVACTn=OUT, where the output pin directly follows the event input signal, independently of the OUT register value.
For input events that require different actions on the same I/O pin, refer to Events.