26.8.7 Interrupt Status Register
| Name: | ISR |
| Offset: | 0x1C |
| Reset: | 0x0 |
| Property: | Read-Only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| URAD | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RSU[3:0] | REC[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RWC[3:0] | RBE[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RDM[3:0] | RHC[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 24 – URAD Undefined Register Access Detection Status
The URAD bit is only reset by the SWRST bit in the CTRL register.
The Undefined Register Access Trace bit field in the Undefined Access Status Register (UASR.URAT) indicates the unspecified access type.
| Value | Description |
|---|---|
| 0 | No undefined register access has been detected since the last SWRST. |
| 1 | At least one undefined register access has been detected since the last SWRST. |
Bits 23:20 – RSU[3:0] Region Status Updated Detected
RSU[i] is set when a region status updated condition is detected.
Bits 19:16 – REC[3:0] Region End bit Condition Detected
REC[i] is set when an end bit condition is detected.
Bits 15:12 – RWC[3:0] Region Wrap Condition Detected
RWC[i] is set when a wrap condition is detected.
Bits 11:8 – RBE[3:0] Region Bus Error
RBE[i] is set when a bus error is detected while hashing memory region i.
Bits 7:4 – RDM[3:0] Region Digest Mismatch
RDM[i] is set when there is a digest comparison mismatch between the hash value of region i and the reference value located in the Hash Area.
Bits 3:0 – RHC[3:0] Region Hash Completed
RHC[i] is set when the ICM has completed the region with identifier i.