28.2 Features
- Digital Frequency-Locked Loop
(DFLL48M)
- Internal oscillator with no external components
- 48 MHz output frequency
- Operates stand-alone as a high-frequency programmable oscillator in Open Loop mode
- Operates as an accurate frequency multiplier against a known frequency in Closed Loop mode
- Two 8-48 MHz Crystal Oscillators
(XOSCn)
- Tunable gain control
- Programmable start-up time
- Crystal or external input clock on XIN I/O
- Clock failure detection with safe clock switch
- Clock failure event output
- Two Digital Phase-Locked Loop
(FDPLL200Mn)
- 96 MHz to 200 MHz output frequency from a 32 kHz to 3.2 MHz reference clock
- Two DPLLs, each with four selectable reference clocks
- Adjustable digital filter for jitter optimization
- Adjustable DCO filter for a 4-stages differential ring oscillator
- Fractional part used to achieve 1/32th of reference clock step
- Embedded test mode controller