55.2 Power Consumption (105°C)
- Operating
Conditions
- CPU is running on Flash with automatic wait state
- Low power cache enabled
- BOD33 is disabled
- I/Os are inactive input mode, with input trigger disabled
- Oscillators
- XOSC0 (crystal oscillator) running with external 32 MHz crystal
- XOSC32K (32 kHz crystal oscillator) running with external 32 kHz crystal in LP mode
- FDPLL is using XOSC32K as reference on LDO and external clock 32768 on Buck mode
- DFLL48M is using XOSC32K as reference
| Mode | conditions | Regulator | Clock | VDD | TA | Typ. | Max | Units |
|---|---|---|---|---|---|---|---|---|
| ACTIVE | COREMARK (1) | LDO | FDPLL 120MHz | 1.8 | Max at 105°C Typ at 25°C | 136 | 191 | μA/MHz |
| 3.3 | 137 | 193 | ||||||
| DFLL 48MHz | 1.8 | 136 | 271 | |||||
| 3.3 | 136 | 272 | ||||||
| XOSC 32MHz | 1.8 | 146 | 346 | |||||
| 3.3 | 149 | 347 | ||||||
| BUCK | FDPLL 120MHz | 1.8 | 103 | 151 | ||||
| 3.3 | 65 | 133 | ||||||
| DFLL 48MHz | 1.8 | 102 | 225 | |||||
| 3.3 | 63 | 169 | ||||||
| XOSC 32MHz | 1.8 | 110 | 283 | |||||
| 3.3 | 73 | 224 | ||||||
| IDLE | NA | LDO | FDPLL 120MHz | 1.8 | 21 | 78 | ||
| 3.3 | 23 | 81 | ||||||
| DFLL 48MHz | 1.8 | 21 | 156 | |||||
| 3.3 | 21 | 156 | ||||||
| XOSC 32MHz | 1.8 | 25 | 231 | |||||
| 3.3 | 27 | 233 | ||||||
| BUCK | FDPLL 120MHz | 1.8 | 16 | 59 | ||||
| 3.3 | 11 | 54 | ||||||
| DFLL 48MHz | 1.8 | 16 | 119 | |||||
| 3.3 | 10 | 85 | ||||||
| XOSC 32MHz | 1.8 | 21 | 180 | |||||
| 3.3 | 19 | 135 |
- System Configuration used:
- MCLK all APB clocks masked except MCLK and NVMCTRL
- MCLK.AHBMASK = 0x00C00FFF
- CMCC enabled
| Mode | Conditions | Regulator Mode | VDD | TA | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| STANDBY | fast wake-up disabled
(PM.STDBYCFG.FASTWKUP=0x0), no peripheral running No System RAM retained (PM.STDBYCFG.RAMCFG=0x2). 8KB backup RAM retained | LDO | 1.8V | Max at 105°C Typ at 25°C | 43 | 3316 | µA |
| 3.3V | 43 | 3322 | |||||
| BUCK | 1.8V | 26 | 2211 | ||||
| 3.3V | 17 | 1581 | |||||
| fast wake-up enabled
(PM.STDBYCFG.FASTWKUP=0x3), no peripheral running No System RAM retained (PM.STDBYCFG.RAMCFG=0x2). 8KB backup RAM retained | LDO | 1.8V | 85 | 5106 | |||
| 3.3V | 85 | 5110 | |||||
| BUCK | 1.8V | 65 | 3907 | ||||
| 3.3V | 47 | 2756 | |||||
| fast wake-up disabled
(PM.STDBYCFG.FASTWKUP=0x0), RTC running on XOSC32K No System RAM retained (PM.STDBYCFG.RAMCFG=0x2). 8KB backup RAM retained | LDO | 1.8V | 43 | 3322 | |||
| 3.3V | 44 | 3329 | |||||
| BUCK | 1.8V | 26 | 2218 | ||||
| 3.3V | 18 | 1587 | |||||
| fast wake-up disabled
(PM.STDBYCFG.FASTWKUP=0x0), RTC running on XOSC32K 32KB System RAM retained (PM.STDBYCFG.RAMCFG=0x1). 8KB backup RAM retained | LDO | 1.8V | 45 | 3462 | |||
| 3.3V | 46 | 3469 | |||||
| BUCK | 1.8V | 27 | 2311 | ||||
| 3.3V | 19 | 1652 | |||||
| fast wake-up disabled
(PM.STDBYCFG.FASTWKUP=0x0), RTC running on XOSC32K Full System RAM retained (PM.STDBYCFG.RAMCFG=0x0). 8KB backup RAM retained | LDO | 1.8V | 53 | 3997 | |||
| 3.3V | 53 | 4003 | |||||
| BUCK | 1.8V | 32 | 2668 | ||||
| 3.3V | 22 | 1903 | |||||
| fast wake-up enabled
(PM.STDBYCFG.FASTWKUP=0x3), no peripheral running Full System RAM retained (PM.STDBYCFG.RAMCFG=0x0). 8KB backup RAM retained | LDO | 1.8V | 101 | 3126 | |||
| 3.3V | 101 | 3140 | |||||
| BUCK | 1.8V | 78 | 2375 | ||||
| 3.3V | 55 | 1659 | |||||
| fast wake-up enabled
(PM.STDBYCFG.FASTWKUP=0x3), RTC running on XOSC32K Full System RAM retained (PM.STDBYCFG.RAMCFG=0x0). 8KB backup RAM retained | LDO | 1.8V | 102 | 3132 | |||
| 3.3V | 103 | 3146 | |||||
| BUCK | 1.8V | 79 | 2383 | ||||
| 3.3V | 56 | 1666 | |||||
| HIBERNATE | no peripheral running No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) | LDO | 1.8V | Max at 105°C Typ at 25°C | 6 | 168 | µA |
| 3.3V | 6 | 170 | |||||
| BUCK | 1.8V | 3 | 111 | ||||
| 3.3V | 3 | 111 | |||||
| RTC is running on
XOSC32K No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) | LDO | 1.8V | 6 | 169 | |||
| 3.3V | 7 | 172 | |||||
| BUCK | 1.8V | 3 | 113 | ||||
| 3.3V | 3 | 112 | |||||
| RTC is running on
XOSC32K No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 4KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x1) | LDO | 1.8V | 7 | 193 | |||
| 3.3V | 8 | 196 | |||||
| BUCK | 1.8V | 3 | 129 | ||||
| 3.3V | 4 | 128 | |||||
| RTC is running on
XOSC32K No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 8KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | LDO | 1.8V | 7 | 217 | |||
| 3.3V | 8 | 219 | |||||
| BUCK | 1.8V | 4 | 144 | ||||
| 3.3V | 4 | 143 | |||||
| RTC is running on XOSC32K
32KB System RAM retained (PM.HIBCFG.RAMCFG=0x1) 8KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | LDO | 1.8V | 9 | 350 | |||
| 3.3V | 10 | 352 | |||||
| BUCK | 1.8V | 5 | 233 | ||||
| 3.3V | 4 | 228 | |||||
| RTC is running on
XOSC32K Full System RAM retained (PM.HIBCFG.RAMCFG=0x0) 8KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | LDO | 1.8V | 16 | 873 | |||
| 3.3V | 17 | 874 | |||||
| BUCK | 1.8V | 9 | 580 | ||||
| 3.3V | 7 | 431 | |||||
| BACKUP | powered by VDDIO, no RTC running VDDIO+VDDANA consumption No backup RAM retained (PM.BKUPCFG.BRAMCFG=0x2) | BUCK | 1.8V | Max at 105°C Typ at 25°C | 2.1 | 160 | µA |
| 3.3V | 2.5 | 162 | |||||
| powered by VDDIO with RTC
running on XOSC32K VDDIO+VDDANA consumption No backup RAM retained (PM.BKUPCFG.BRAMCFG=0x2) | 1.8V | 2.7 | 161 | ||||
| 3.3V | 3.3 | 164 | |||||
| powered by VDDIO, no RTC running VDDIO+VDDANA consumption 4KB backup RAM retained (PM.BKUPCFG.BRAMCFG=0x1) | 1.8V | 2.4 | 183 | ||||
| 3.3V | 2.8 | 185 | |||||
| powered by VDDIO, no RTC running VDDIO+VDDANA consumption 8KB backup RAM retained (PM.BKUPCFG.BRAMCFG=0x0) | 1.8V | 2.7 | 207 | ||||
| 3.3V | 3.1 | 209 | |||||
| Battery Backup mode powered by VBAT with RTC running on | 1.8V | 2.7 | 161 | ||||
| 3.3V | 3.3 | 164 | |||||
| OFF | - | 1.8V | 0.191 | 11 | µA | ||
| 3.3V | 0.331 | 13 |