29.8.7 Clock Failure Detector Control
| Name: | CFDCTRL |
| Offset: | 0x16 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CFDPRESC | SWBACK | CFDEN | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – CFDPRESC Clock Failure Detector Prescaler
| Value | Description |
|---|---|
| 0 | The CFD safe clock frequency is the OSCULP32K frequency |
| 1 | The CFD safe clock frequency is the OSCULP32K frequency divided by 2 |
Bit 1 – SWBACK Clock Switch Back
| Value | Description |
|---|---|
| 0 | The clock switch is disabled. |
| 1 | The clock switch is enabled. This bit is reset when the XOSC32K output is switched back to the external clock or crystal oscillator. |
Bit 0 – CFDEN Clock Failure Detector Enable
| Value | Description |
|---|---|
| 0 | The CFD is disabled. |
| 1 | The CFD is enabled. |