12.7 Chip Erase
Chip erase consists of removing all sensitive information stored in the chip and clearing the NVMCTRL security bit. Therefore, all volatile memories and the Flash memory (including the SmartEEPROM emulation area) will be erased. The Flash auxiliary rows, including the user row, will not be erased.
When the device is protected, the debugger must first reset the device
in order to be detected. This ensures that internal registers are reset after the
Protected state is removed. The chip erase operation is triggered by writing a
'1' to the chip erase bit in the Control register (CTRL.CE). This
command will be discarded if the DSU is protected by the Peripheral Access Controller
(PAC) or when the chip erase command is locked (STATUSB.CELCK = 1). Once issued, the
module clears volatile memories prior to erasing the Flash array. To ensure that the
chip erase operation is completed, check the Done bit of the Status A register
(STATUSA.DONE).
The chip erase operation depends on clocks and power management features that can be altered by the CPU. For that reason, it is recommended to issue a chip erase after a Cold-Plugging procedure to ensure that the device is in a known and Safe state.
- Issue the
Cold-Plugging procedure (refer to Cold Plugging). The device then:
- Detects the debugger probe.
- Holds the CPU in Reset.
- Issue the
chip erase command by writing a '
1' to CTRL.CE. The device then:- Clears the system volatile memories.
- Erases the whole Flash array (including the SmartEEPROM emulation area, not including auxiliary rows).
- Erases the lock row, removing the NVMCTRL security bit protection.
- Check for
completion by polling STATUSA.DONE (read as '
1' when completed). - Reset the device to let the NVMCTRL update the fuses.