46.8.14 Calibration Register
| Name: | CALIB |
| Offset: | 0x24 |
| Reset: | 0x0101 |
| Property: | Enable-Protect, PAC Write-Protection |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BIAS0[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 1 | |||||||
Bits 1:0 – BIAS0[1:0] COMP0/1 Bias Scaling
This value from production test must be loaded from the NVM software calibration row into the CALIB register by software to achieve the specified accuracy.The value must be copied only, and must not be changed