50.6 Functional Description
To access the PTC, the user must use MPLAB® Harmony v3 Touch Library. The MPLAB Harmony v3 Touch Library can be used to implement buttons, sliders, and wheels in a variety of combinations on a single interface.
For additional information on Microchip Touch Library, refer to the “Touch Library Peripheral Touch Controller User Guide”, which is available for download at Microchip web site.