56.3 Maximum Clock Frequencies (125°C)
| Symbol | Description | Max. | Units |
|---|---|---|---|
| fCPU | CPU clock frequency | 100 | MHz |
| fAHB | AHB clock frequency | 100 | MHz |
| fAPBx, x = {A, B, C, D} | APBA, APBB, APBC and APBD clock frequency | 100 | MHz |
| fGCLK_EIC | EIC input clock frequency | 90 | MHz |
| fGCLK_FREQM_MSR | FREQM Measure | 180 | MHz |
| fGCLK_FREQM_REF | FREQM Reference | 90 | MHz |
| fGCLK_EVSYS_CHANNEL_x, x = {0,.., 11} | EVSYS channel ‘x’ input clock frequency | 90 | MHz |
| fGCLK_SERCOMx_CORE, x = {0, ... , 7} | SERCOMx input clock frequency | 90 | MHz |
| fGCLK_CANx, x = {0, 1} | CANx input clock frequency | 90 | MHz |
| fGCLK_I2S | I2S input clock frequency | 90 | MHz |
| fGCLK_SDHCx_CORE, x = {0, 1} | SDHCx input clock frequency | 150 | MHz |
| fGCLK_TCCx, x = {0, ... , 4} | TCCx input clock frequency | 180 | MHz |
| fGCLK_TCx, x = {0, ... , 3} | TC0, TC1, TC2, TC3 input clock frequency | 180 | MHz |
| fGCLK_PDEC | PDEC input clock frequency | 180 | MHz |
| fGCLK_CCL | CCL input clock frequency | 90 | MHz |
| fGCLK_CM4_TRACE | CM4 Trace input clock frequency | 100 | MHz |
| fGCLK_AC | AC digital input clock frequency | 90 | MHz |
| fGCLK_ADCx, x = {0, 1} | ADCx input clock frequency | 90 | MHz |
| fGCLK_DAC | DAC input clock frequency | 90 | MHz |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.