41.4 Signal Description
| Pin Name | Type | Description |
|---|---|---|
| OUT[3:0] | Digital output | Output from lookup table |
| IN[11:0] | Digital input | Input to lookup table |
For additional information on the pin mapping for this peripheral, refer to “I/O Multiplexing and Considerations”. One signal can be mapped on several pins.