27.4.5 Interrupts
The interrupt request line is connected to the Interrupt Controller. Using the PAC interrupt requires the Interrupt Controller to be configured first.
| Instances | NVIC Line |
|---|---|
| PAC | ERR |
The interrupt request line is connected to the Interrupt Controller. Using the PAC interrupt requires the Interrupt Controller to be configured first.
| Instances | NVIC Line |
|---|---|
| PAC | ERR |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.