46.5.1 I/O Lines
Using the AC’s I/O lines requires the I/O pins to be configured. Refer to PORT - I/O Pin Controller for details.
| Instance | Signal | I/O Line | Peripheral Function |
|---|---|---|---|
| AC0 | AIN0 | PAxx | A |
| AC0 | AIN1 | PAxx | A |
| AC0 | AIN2 | PAxx | A |
| AC0 | AIN3 | PAxx | A |
| AC0 | CMP0 | PAxx | A |
| AC0 | CMP1 | PAxx | A |