48.5.1 I/O Lines
In order to use the I/O lines of this peripheral, the I/O pins must be configured using the I/O Pin Controller (PORT).
| Instance | Signal | I/O Line | Peripheral Function |
|---|---|---|---|
| MODULE0 | SIGNAL | PAxx | A |
In order to use the I/O lines of this peripheral, the I/O pins must be configured using the I/O Pin Controller (PORT).
| Instance | Signal | I/O Line | Peripheral Function |
|---|---|---|---|
| MODULE0 | SIGNAL | PAxx | A |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.