44.6.1 Principle of Operation
When the TRNG is enabled, the peripheral starts providing new 32-bit random numbers every 84 CLK_TRNG_APB clock cycles.
The TRNG can be configured to generate an interrupt or event when a new random number is available.
When the TRNG is enabled, the peripheral starts providing new 32-bit random numbers every 84 CLK_TRNG_APB clock cycles.
The TRNG can be configured to generate an interrupt or event when a new random number is available.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.