47.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| VOUT0 | DAC0 output | Analog output |
| VOUT1 | DAC1 output | Analog output |
| VREFA | External reference | Analog input |
One signal can be mapped on several pins.
Important: Only one analog output function can be used on the same pin.