34.8.11 Receive Error Count
| Name: | RXERRCNT |
| Offset: | 0x20 |
| Reset: | 0x00 |
| Property: | Read-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXERRCNT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – RXERRCNT[7:0] Receive Error Count
This register records the total number of parity errors and NACK errors combined in ISO7816 mode (CTRLA.FORM=0x7).
This register is automatically cleared on read.