25.6.6.1 NVM Read
Reading from the NVM main address space is performed via the AHB bus by addressing the NVM main address space or auxiliary address space directly. Read data is available after the number of read wait states has passed as configured in NVMCTRL.CTRLA.RWS.
The number of cycles data are delayed to the AHB bus is determined by the read wait states.
It is not possible to read two banks at the same time. In case of simultaneous read operations, transactions are arbitrated by the internal matrix. Arbitration scheme is fixed priority, AHB0 has the highest priority, AHB1 has priority over AHB2. In case of conflict, AHB interfaces with lower priority are stalled.
Reading in a bank stalls the bus when it is being programmed or erased except when the suspend feature is used.
Reading in a bank does not stall the bus when the other bank is being programmed or erased.