10.3.2 Configuration
| High-Speed Bus Matrix Hosts | Host ID |
|---|---|
| CM4S - Cortex M4 Processor | 0 |
| CMCC - Cortex-M Cache
Controller (Cortex-M4F ICode and DCode Interfaces) | 1 |
| DMAC - Direct Memory Access Controller/Data Write Access | 4 |
| DMAC - Direct Memory Access Controller/Data Read Access | 5 |
| ICM - Integrity Check Monitor | 6 |
| DSU - Device Service Unit | 7 |
| High-Speed Bus Matrix Clients | Client ID |
|---|---|
| Internal Flash Memory | 0, 1 |
| SmartEEPROM | 2 |
| SRAM Port 0 - CM4 Access | 3 |
| SRAM Port 1 - DSU Access | 4 |
| SRAM Port 2 - DMAC Data-Write Access | 5 |
| SRAM Port 3 - DMAC Data-Read and ICM Access | 6 |
| AHB-APB Bridge A | 7 |
| AHB-APB Bridge B | 8 |
| AHB-APB Bridge C | 9 |
| AHB-APB Bridge D | 10 |
| PUKCC | 11 |
| SDHC0 | 12 |
| SDHC1 | 13 |
| QSPI | 14 |
| BACKUP RAM Memory | 15 |