29.6.1 Principle of Operation
XOSC32K and OSCULP32K are configured via OSC32KCTRL control registers.
The STATUS register gathers different status signals coming from the sub-peripherals of OSC32KCTRL. The status signals can be used to generate system interrupts, and in some cases wake up the system from standby mode, provided the corresponding interrupt is enabled.