54.13.1 Crystal Oscillator (XOSC) Characteristics

Digital Clock Characteristics

The following table provides the characteristics for the oscillator when a digital clock is applied on XIN.
Table 54-43. Digital Clock Characteristics
SymbolParameterMin.Typ.Max.Units
FXINXIN clock frequency--48MHz
DCXIN (see Note 1)XIN clock duty cycle4060%
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.

Crystal Oscillator Characteristics

The following Table provides the characteristics for the oscillator when a crystal is connected between XIN and XOUT.

Figure 54-5. Oscillator Connection

The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the Table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

Load Capacitance Equation

CLOAD = ([CXIN + CLEXT] * [CXOUT + CLEXT]) / ([CXIN + CLEXT + CLEXT + CXOUT]) + CSTRAY

Where:

CLOAD = Crystal Mfg. CLOAD specification.

CXIN = XOSC XIN pin data sheet specification.

CXOUT = XOSC XOUT pin data sheet specification.

CLEXT = Required external crystal load capacitor.

CSTRAY (Osc PCB capacitance) = 1.5 pf per 12.5 mm (0.5 inches) (TRACE W = 0.175 mm, H = 36 μm, T = 113 μm).

Table 54-44. Multi-Crystal Oscillator Electrical Characteristics (2)
SymbolParameterConditionsMin.Typ.Max.Units
FOUTCrystal oscillator frequency 8- 48MHz
CLCrystal LoadF = 8 MHz--20pF
F = 16 MHz--20
F = 32 MHz--13
F = 48 MHz--13
ESRCrystal Equivalent Series Resistance - SF=3F = 8 MHz, CL=20 pF - IMULT = 0x3- - 181Ω
F = 16 MHz, CL = 20 pF - IMULT = 0x4- - 180
F= 24 MHz, CL = 20 pF - IMULT = 0x5- - 70
F = 48 MHz, CL = 13 pF - IMULT = 0x6- -70
CXINXOSC XIN pin capacitance -- 6.3- pF
CXOUTXOSC XOUT pin capacitance -- 5.9-
DLDrive Level (1)ENALC = ON--100μW
TstartStartup timeF = 8MHz - CL=20 pF - Cshunt = 2 pF - IMULT=0x3-3970072200Cycles
F = 16MHz - CL=20 pF - Cshunt = 1,5 pF - IMULT=0x4-3755062000
F = 24MHz - CL=20 pF - Cshunt = 2,5 pF - IMULT=0x5-3270068500
F = 48MHz - CL=13 pF - Cshunt = 5 pF - IMULT=0x6-1840038500
Note:
  1. To ensure that the crystal is not overdriven, the automatic loop control is recommended to be turned ON (ENALC = 1).
  2. Maximum start up time that can be programmed in XOSCCTRL.STARTUP is 1s.
Table 54-45. Power Consumption
SymbolParametersConditionsTATyp.Max.Units
IDDCurrent ConsumptionF = 8 MHz - CL = 20 pF - IMULT = 0x3, ENALC = OFFMax. 85°C, Typ. 25°C 0.431.02 mA
ENALC = ON 0.160.66
F = 16 MHz - CL = 20 pF - IMULT = 0x5, ENALC = OFF1.31 2.39
ENALC = ON0.25 0.81
F = 32 MHz - CL = 13 pF - IMULT = 0x5, ENALC = OFF2.92 4.75
ENALC = ON0.401.09
F = 48 MHz - CL = 13 pF - IMULT = 0x6, ENALC = OFF2.704.79
ENALC = ON0.761.46