54.13.3 Internal Ultra Low Power 32 kHz RC Oscillator (OSCULP32K) Characteristics

Table 54-49. Ultra-Low-Power Internal 32 kHz RC Oscillator Electrical Characteristics
SymbolParameterConditionsMin.Typ.MaxUnits
FOUTOutput frequency [-40, +85]°C, VDDANA>1.71V27.1232.76837.68kHz
Duty(1)Duty Cycle -50-%
Note: These values are based on simulation. They are not covered by production test limits or characterization.