39.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| CAN_TX | CAN transmit | Digital output |
| CAN_RX | CAN receive | Digital input |
One signal can be mapped to one of several pins. Refer to the Pinout and Packaging chapter for more details.
| Signal | Description | Type |
|---|---|---|
| CAN_TX | CAN transmit | Digital output |
| CAN_RX | CAN receive | Digital input |
One signal can be mapped to one of several pins. Refer to the Pinout and Packaging chapter for more details.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.