39.1 Overview
The Control Area Network (CAN) performs communication according to ISO 11898-1:2015 (Bosch CAN specification 2.0 part A, B, ISO CAN FD). Message storage is intended to be a single-ported or dual-ported Message RAM outside of the module.