45.5.7 Debug Operation

When the CPU is halted in Debug mode the ADC will halt normal operation. The ADC can be forced to continue operation during debugging. Refer to the DBGCTRL register for additional information.