45.5.9 Analog Connections
The I/O pins (AINx) and the VREFA/VREFB/VREFC reference voltage pins are analog inputs to the ADC. Any internal reference source, such as a bandgap voltage reference or DAC must be configured and enabled prior to its use with the ADC.