11.10.7 Cache Maintenance 1
| Name: | MAINT1 |
| Offset: | 0x24 |
| Reset: | 0x00000000 |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WAY[3:0] | |||||||||
| Access | W | W | W | W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| INDEX[7:4] | |||||||||
| Access | W | W | W | W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INDEX[3:0] | |||||||||
| Access | W | W | W | W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 31:28 – WAY[3:0] Invalidate Way
| Value | Name | Description |
|---|---|---|
| 0x1 | WAY0 | Way 0 is selection for index invalidation |
| 0x2 | WAY1 | Way 1 is selection for index invalidation |
| 0x4 | WAY2 | Way 2 is selection for index invalidation |
| 0x8 | WAY3 | Way 3 is selection for index invalidation |