11.10.5 Cache Lock per Way
| Name: | LCKWAY |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LCKWAY[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – LCKWAY[3:0] Lockdown Way Register
| Value | Name | Description |
|---|---|---|
| 0x1 | WAY0 | WAY0 is locked |
| 0x2 | WAY1 | WAY1 is locked |
| 0x4 | WAY2 | WAY2 is locked |
| 0x8 | WAY3 | WAY3 is locked |