42.5.4 DMA

The AES has two DMA request lines: one for input data and one for output data. They are connected to the DMA Controller (DMAC). These DMA request triggers will be acknowledged by the DMAC ACK signals. Using the AES DMA requests requires the DMA Controller to be configured first. Refer to the device DMA documentation for additional information.

Related Links:

DMAC- Direct Memory Access Controller