42.5.3 Clocks
The AES bus clock (CLK_AES_APB) can be enabled and disabled in the Main Clock module, and the default state of CLK_AES_APB can be found in Peripheral Clock Masking. The module is fully clocked by CLK_AES_APB.
The AES bus clock (CLK_AES_APB) can be enabled and disabled in the Main Clock module, and the default state of CLK_AES_APB can be found in Peripheral Clock Masking. The module is fully clocked by CLK_AES_APB.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.