19.6.5.3.4 Standby Sleep Mode
The BOD33 can be used in standby mode if the BOD is enabled and the Run in Standby bit is written to '1' (BOD33.RUNSTDBY).
It is set in Low Power mode if the BOD33.STDBYCFG bit is written to '1'.
The BOD33 can be used in standby mode if the BOD is enabled and the Run in Standby bit is written to '1' (BOD33.RUNSTDBY).
It is set in Low Power mode if the BOD33.STDBYCFG bit is written to '1'.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.