19.6.5.3.2 BOD33 Low Power Mode
BOD33 Low Power mode is automatically enabled in Backup or Hibernate sleep mode.
BOD33 Low Power mode can be enabled in Standby sleep mode by writting to '1' the BOD33.STDBYCFG bit.
BOD33 Low Power mode is automatically enabled in Backup or Hibernate sleep mode.
BOD33 Low Power mode can be enabled in Standby sleep mode by writting to '1' the BOD33.STDBYCFG bit.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.