51.6.2.1.1 Client Mode
In Client mode, the Serial Clock and Frame Sync (Word Select in I2S mode and Frame Sync in TDM mode) are driven by an external host. SCKn and FSn pins are inputs and no generic clock is required by the I2S.
In Client mode, the Serial Clock and Frame Sync (Word Select in I2S mode and Frame Sync in TDM mode) are driven by an external host. SCKn and FSn pins are inputs and no generic clock is required by the I2S.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.