2.12.1 Compliance

The SE0 output state of the USB peripheral while operating in host or device mode may not meet the USB 2.0 electrical standards and, hence, may cause the USB peripheral to fail the USB Eye pattern test.

Work Around

None.

Affected Silicon Revisions

A0A1B0C0
XX