3 Data Sheet Clarifications

The following clarifications and additional information are applicable to the latest version of the PIC32MZ W1 MCU and WFI32 Module with Wi-Fi® and Hardware-Based Security Accelerator Data Sheet (DS70005425):
  • The Low Power mode information updated in sections “35.0 Power Management Unit (PMU)”, “36.0 Power-saving Features” and “41.0 Electrical Specifications” are relevant for the B0 silicon version and later.
  • Convert the external 5V VBUS signal to a 3.3V level using a series resistor before interfacing with the WFI32E01, WFI32E02 or WFI32E03 modules. For more details, refer to the PIC32MZ W1 MCU and WFI32 Module with Wi-Fi® and Hardware-Based Security Accelerator Data Sheet (DS70005425), “3.2.6 USB”, Figure 3-11.