2.8.1 PTG Software Trigger (PTGSWT) Bit
The hardware does not clear the PTGSWT bit when back-to-back execution of the
SWTRGE command occurs.
Work Around
To clear the PTGSWT bit while executing the SWTRGE command
consecutively, the user application must use any other command in between two
SWTRGE commands. The recommendation is to use the
NOP command.
Affected Silicon Revisions
| A0 | A1 | B0 | C0 |
|---|---|---|---|
| X | X | X | X |