2.7.2 Low-power Mode

The system does not enter the Sleep mode or Deep Sleep mode or Extreme Deep Sleep mode when the Flash power-down (NVMCON2.SLEEP = 0) bit is disabled when the system is operating at less than 35 MHz.

Work Around

Enable the Flash power-down (NVMCON2.SLEEP = 1) bit to enter into the Flash Sleep mode or Deep Sleep mode or Extreme Deep Sleep mode when the system is running at less than 35 MHz.

Affected Silicon Revisions

A0A1B0C0
X