2.13.1 WDT Reset
When using the LPRC as a WDT source prescalar, the WDT does not cause a CPU Reset within
the time period expected by the WDTPS configurations. The following table provides
details about the WDT and prescaler values with their corresponding expected Reset
period and mean values.
| PS Value | Input Clock | Expected Time Period | Mean Value |
|---|---|---|---|
| 0xA | LRPC | 1s | 1.026s |
| 0xB | LPRC | 2s | 2.025s |
| 0xA | LRPC | 1s | 1.439s |
| 0xB | LPRC | 2s | 2.357s |
Work Around
None.
Affected Silicon Revisions
| A0 | A1 | B0 | C0 |
|---|---|---|---|
| — | X | — | — |