2.5.1 I2C Client
The7-bit address that matches the 10-bit upper address value (111_10xx_xxx) is not accepted regardless of the STRICT bit setting.
Work Around
None.
Affected Silicon Revisions
| A0 | A1 | B0 | C0 |
|---|---|---|---|
| X | X | X | X |
The7-bit address that matches the 10-bit upper address value (111_10xx_xxx) is not accepted regardless of the STRICT bit setting.
None.
| A0 | A1 | B0 | C0 |
|---|---|---|---|
| X | X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.