2.1.1 CVD Event
An invalid CVD event can occur while the FIFO counter increments.
Work Around
After receiving a CVD interrupt, check whether the status of CVDSTAT[FIFOCNT] is greater than or equal to CVDCON[FIFOTH] to confirm that it is a true interrupt.
Affected Silicon Revisions
| A0 | A1 | B0 | C0 |
|---|---|---|---|
| X | X | X | X |