2.2.2 Controller Area Network (CAN ) First-In, First-Out (FIFO)
The CAN FIFO aborts the operation during transmission without setting the TXABAT bit in the FIFOCON register.
Work Around
None.
Affected Silicon Revisions
| A0 | A1 | B0 | C0 |
|---|---|---|---|
| X | X | X | X |
The CAN FIFO aborts the operation during transmission without setting the TXABAT bit in the FIFOCON register.
None.
| A0 | A1 | B0 | C0 |
|---|---|---|---|
| X | X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.